Start main contents

  • Register
  • Login

Products

Print page

Products

Analog I/O module

Analog I/O module

The MELSEC iQ-R Series range of analog modules includes features such as high-speed conversion, coupled with 32-bit high resolution digital output signals, which offer a highly precise analog signal processing capability.

Analog input

High conversion speed analog input modules.

Product specification

Analog input

Analog output

High conversion speed analog output modules.

Product specification

Analog output

Temperature control

MELSEC iQ-R Series temperature control modules are ideal for applications that require highly stable and responsive temperature control. The series comes with thermocoupling and RTD input module types, and are available with or without heater disconnection detection.

Product specification

Temperature control
Page top