Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Modular PLC

Reliable control when you need it most

Modular PLC

Building on its predecessor, the AnSH, SystemQ is a control concept that allows users to mix and select the best combination of CPUs, communication devices, specialist control modules and discreet I/O on a back-plane. This allows users to configure systems into what they need, when they need it, where they need it.

Multiple capabilities

Basic and advanced PLC CPUs, specialist motion and process controllers and even PCs can be combined into a single SystemQ solution with up to four different CPUs. This gives users a choice of control philosophies, programming concepts and programming languages – all from a single platform.

An automation platform for the future

Flexibility and scalability are key design features that enable System Q to truly be a single Automation Platform. Users can apply simple control to an individual machine or integrated plant wide management all from the same hardware base.

Modular PLC

What can you expect from Mitsubishi Modular PLCs?

  • Global use
    A wide range power supply means your Modular System Q will work all over the world and with the huge range of shipping approvals, CE compliance, as well as manufacturing to Automotive industry quality levels, SystemQ is a product to trust.
  • Totally scalable
    System Q is designed to grow with your application, from the Q00J standalone solution to the networked and redundant process CPU Q25PRH. System Q's platform concept allows you to add and customize the special functions you need.
  • Multi CPU
    The SystemQ Automation Platform allows you to use multiple CPU’s on a single backplane. You can combine up to four CPU types, such as PLC, Motion, PC, Q-C and Process CPU’s, as a single seamless solution.
  • Multi network connectivity
    From basic AS-Interface to Ethernet based networks, System Q can communicate easily with Mitsubishi or third party products. To increase the productivity in your plant, System Q can also provide a direct connection to any database based on SQL via an Ethernet connection.
  • Flexibility
    The wide range of power supplies, CPU’s, I/O Modules, Special Modules and Communication Modules makes System Q one of the most flexible modular automation systems in the world.
  • Dual redundancy
    The redundant Process CPUs Q12/25PRH can, with standard PLC technology, provide a hot standby system with the automatic synchronization of data. The modular concept also allows different degrees of redundancy from power supply and control systems to redundant network modules.

Product range

TypeMELSEC System Q
Power Supply100-240V AC/ 24V DC
Inputs/Outputs32-4096
Digital OutputsRelay, transistor, triac
Cycle period/log.instr.0.034 - 0.2 µs
PLC program memory8 to 1000 k steps
Page top