Start main contents

  • Register
  • Login

Products

Print page

Products

I/O module

I/O module

Individual modules for connecting input and output devices.

The lineup includes assorted modules which support a wide range of applications, uses and wiring methods.

Input

Modules that receive various on/off electric signals as inputs from external devices and send them to the system CPU.

Product Specification

Input module

Output

These modules receive output commands from the system CPU and then activate/deactivate the corresponding external device directly connected to the electrical switch/output module.

Product Specification

Output module

Input/Output

These modules have mixed input and output functions.

Mixed I/O module

Interrupt module

These modules are capable of executing interrupt tasks for high-speed response.

Product Specification

Interrupt module

NAMUR input module

Digital input module for connection of up to 16 NAMUR sensors. Thus it can detect the states ON, OFF, wire break and short circuit.

Product Specification

Page top