Start main contents

  • Register
  • Login

Products

Print page

Products

CPU

CPU

The MELSEC-Q Series offers a wide range of CPU's to meet your factory control needs whilst improving your production efficiency.

Powerful CPU solutions for PLC, Process, Redundant systems, Motion, C-Language control, Robotics, NC control and embedded personal computer control

CPU

An extensive lineup of CPUs for both small and large applications.

More information

QCPU

Process CPU

This CPU enables detailed instrument control, and is compatible with simple control as well as complex loop control.

More information

Process CPU

Redundant CPU

This CPU increases the system’s reliability by offering a parallel standby system consisting of the CPU module, power supply module, main base unit and network module.

More information

Redundant CPU

C Controller CPU

This VX-Works based CPU enables users to program in C-language; allowing utilization of any existing program assets prepared for conventional microcomputer boards and personal computers, etc.,

Product Specification

C Controller CPU

Motion CPU

This motion controller realizes high-speed control of up to 32 axes with one CPU with the same size as the Q series PLC CPU. In addition, up to three CPU modules and 96 axes can be controlled with the multiple CPU system.

More information

Motion CPU

CPU option

Optional extras that are available for the CPU module, such as batteries and memory cards.

Product Specification

Option

WinCPU

This PC CPU brings flexibility for users to add local computer based solutions directly in to their control concept.

Product Specification

WinCPU
Page top