Search

Start main contents

  • Register
  • Login

Products

Print page

Products

MELSEC-Q Series

MELSEC-Q Series: Bringing an impressive performance that makes Q Series the peak of advance programmable controller.

MELSEC-Q Series: its powerful performance takes the Q Series to levels rarely seen by other PLCs before.

As the requirements of manufacturing evolve daily, the next generation MELSEC-Q Series, with its nano speed processing, can dramatically improve system and machine performance.

More information

CPU

A PLC CPU lineup that can fit any application.

More information

CPU units

Base unit

These modules are for mounting devices such as power supply modules, CPU modules and input/output modules. A lineup of base units is available to suit your system needs.

More information

Base units

Power supply

These modules supply electrical power for use by the CPU, input/output modules etc.

More information

Power supplies

I/O module

These modules are for connecting input and output devices. Assorted I/O modules are available to suit your system needs.


More information

I/O modules

Analog I/O module

These modules use an analog method for data input/output. They support process control needs and are perfect for high-speed, high-accuracy control.

More information

Analog I/O modules

Pulse I/O module, counter module

This pulse input, high-speed counter unit supports high-resolution devices and can offer high-accuracy control.

More information

Pulse I/O modules

Positioning module

Modules for high-speed, high-accuracy positioning control.
A variety of positioning modules are available to cater to different customer needs.

More information

Positioning module

Information module

These modules enable information exchange with the host control system, enhancing production efficiency by collecting and controlling various production information.

More information

Information modules

Control network module

These interface modules provide connectivity to various networks that are found at each FA level of a factory automation system.

More information

Network modules

Energy measurement module

These energy measurement modules support measuring and monitoring of diverse energy information.

More information

Energy measurement modules

Option

There is an extensive lineup of peripheral products and options such as connectors for input/output modules.

More information

Options

Guided Operator Solutions – a lean strategy in human mistake prevention
More information
Page top