Search

Start main contents

  • Register
  • Login

Products

Print page

Products

MELSEC L Series

Rack-free modular controller

MELSEC L Series

The L series is a powerful but compact modular controller with many features built-in to the CPU itself. With its excellent cost performance and usability it is ideal for use in mid-size control applications.

High system flexibility

The rack-free design promotes high system flexibility with minimum form factor. The single-CPU architecture includes built-in Ethernet and Mini-USB interfaces, a SD/SDHC memory card slot for program storage and data logging, and 24 digital I/O for simple high-speed counting and positioning functions. The high-performance CPU also includes a CC-Link V2 Master/Local station for connection to the powerful open field network CC-Link.

Besides the functions already built-in, the CPU can be supplemented with up to 10 extension and special function modules for additional digital and analog I/Os, highspeed counters, communications interfaces, Simple Motion, positioning etc.

The compact size, easy expandability, networking capabilities, and multitude of built-in high-powered functions makes the L series ideal for both stand-alone machines as well as networked stations in larger applications.

Data logging

The built-in data logging function provides an easy way to collect information for troubleshooting, performance evaluation, and other uses. The included configuration tool makes setting up the data logging function a breeze with a step-by-step wizard like interface. Using GX LogViewer, the captured data is easy to interpret and understand.

USB and Ethernet as standard

The built-in USB 2.0 port or Ethernet interface can be used to connect directly at the installation site. The Ethernet interface supports direct connection and does not require any configuration of the PLC or PC to operate.

Advanced programming software

GX Works2 represents the next generation in PLC maintenance and programming software and is perfectly suitable for the L series.

Product range – L series

ItemL02CPUL26CPU-BT
Control methodStored program repeat operation
I/O control modeRefresh mode (Direct mode is available by specifying the direct access input/output (DX, DY).)
Programming language
(sequence control language)
Function block, relay symbol language, MELSAP3 (SFC), MELSAP-L, structured text (ST), logic symbolic language
Processing speed40 ns9.5 ns
Program size20k steps (80k bytes)260k steps (1040k bytes)
Memory capacityProgram memory80 k bytes1040 k bytes
Standard RAM128 k bytes768 k bytes
Standard ROM512 k bytes2048 k bytes
Expandability with additional modulesUp to 10 extension and special function modules
(for additional digital/analog I/Os, high-speed counters, interfaces, network, Simple Motion, positioning etc.)*
Built-in I/O functionPositioning, high-speed counter, pulse catch,interrupt input, general input/output
Data Logging functionHigh-speed data sampling, auto logging function, easy-to-see graphical analysis, trigger logging function
Built-in Ethernet function100 or 10 Mbps. Direct connection with either a cross or straight LAN cable. No configuration necessary
Built-in CC-Link functionOperates as Master or Local CC-Link station
Clock functionYear, month, date, hour, minute, second, and day of the week (automatic leap year detection)
5 V DC internal current consumption0.94 A1.37 A
Number of I/O device points8192 points (X/Y0 to X/Y1FFF)
Number of I/O points1024 points (X/Y0 to X/Y3FF)4096 points (X/Y0 to X/YFFF)
Operating ambient temperature0–55 °C
Page top