Search

Start main contents

  • Register
  • Login

Products

Print page

Products

MELSEC-F Series

MELSEC-F Series

Rich features and flexible system configuration in a compact size.

The MELSEC-F Series PLC incorporates power supply, CPU and I/Os into a single compact unit. It perfectly meets the diverse needs of a variety of user applications with options for I/O, analog, positioning and open network expansion.

More information

PLC main unit

All-in-one power supply, CPU and I/O main unit. Built-in features include high-speed counters and positioning outputs.

FX3GE

FX3S

FX3U

PLC main unit

I/O extension

Both 'I/O Extension Units' with a built-in power supply and 'I/O Extension Blocks' without a power supply are available in various I/O sizes and configurations.

Product Specification

I/O extension

Analog control

Options for analog inputs and outputs, temperature sensor inputs and temperature control are available.

Product Specification

Analog control

High-speed counting

Options are available to supplement the built-in high-speed counters with additional high-speed counting capacity or greater performance high-speed counting.

Product Specification

High-speed counting

Positioning control

High-speed pulse output modules in addition to SSCNETIII positioning options are available.

Product Specification

Positioning

Network communication

Expansion options are available for CC-Link and Ethernet networks, as well as for RS-232C and RS-485 serial communication protocols.

Product Specification

Communication options

Option

A lineup of optional cables, signal converters and training software is available.

Product Specification

Option/Training

Guided Operator Solutions – a lean strategy in human mistake prevention
More information
Page top