Start main contents

  • Register
  • Login

Products

Print page

Products

Servo motors

Servo Motors

Nano-control compatible servo motor, well suited to various types of machines.

Medium-inertia Motor HF Series
Low-inertia Motor HF-KP Series
Linear Servo Motor LM-F Series
Direct Drive Servo Motor TM-RB Series

HG Series

Medium-inertia, high-accuracy and high-speed motors
Sensor resolution has been significantly improved. The servo motors, with their smooth rotation and outstanding acceleration capabilities, are well-suited to serve as feed axes for machine tools.

HG Series

Medium-inertia motor HF Series

High-inertia machine accuracy is ensured. Suitable for machines requiring quick acceleration.

Medium-inertia motor HF Series

Low-inertia motor HF-KP Series

Suitable for an auxiliary axis that requires high-speed positioning

Low-inertia motor HF-KP Series

Linear servo motor LM-F Series

Elimination of transmission mechanisms which include backlash, enables smooth and quiet operation even at high speeds.

Linear servo motor LM-F Series

Direct drive servo motor TM-RB Series

The high-torque direct-drive combined motor with a high-gain control system provides quick acceleration and positioning to make rotation smoother.

Direct drive servo motor TM-RB Series
Page top