Search

Start main contents

  • Register
  • Login

Factory Automation

Print page

Factory Automation

Latest product news

Empowering productivity and efficiency: Mitsubishi Electric’s latest product releases can be used as either standard systems or customised solutions, meeting individual requirements for designing applications across diverse industry sectors. For more information, contact your local sales offices or distribution partners or simply register with MyMitsubishi and sign up for our newsletter – we will be pleased to keep you updated.

MELFA Assista - Mitsubishi Electric's collaborative robot

The MELFA Assista Cobot has been designed based on the Mitsubishi Electric's well-proven MELFA industrial robot arm. It allows collaboration with human co-workers with minimal guarding, and has been certified according to ISO/TS 15066 – the international standard specifying safety requirements for collaborative industrial robot systems.

The MELFA Assista is built to a robust design and operates with a position repeatability of ±0.02mm, in which it differs in no way from our standard industrial robots. This increases the number of potential applications where it can be installed, especially in assembly processes.

Setup times are short because teaching and programming is simple and visually based. For example, the ‘direct teach functionality’ allows the operator to take the gripper of the robot and move it to the required position, which is then saved as the target position for the robot movement.

Operators benefit from a new graphic programming environment called RT Visualbox: The robot is programmed using drag and drop icons that clearly indicate individual robot operations. This environment can also be used to simulate proposed robot programs.

Click here for the official press release

Find out more about our industrial robot portfolio


Explore our latest releases


MELIPC Industrial computers and Real-Time Data Analyser software

The MELIPC Series delivers new levels of Edge computing, IT system coordination, and device control.


MELSEC iQ-F Safety extension modules

Easily create a system just by connecting a safety extension module.


CC-Link IE TSN

Open integrated networking across the manufacturing enterprise


MELSERVO- J5 series

High-performance, industry leading servo amplifiers


Product overview


Back

Page top